Packaging information
Package | Pins DSBGA (YZB) | 4 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD23202W10
- Ultra-Low Qg and Qgd
- Small Footprint 1 mm × 1 mm
- Low Profile 0.62-mm Height
- Pb Free
- Gate ESD Protection 3 kV
- RoHS Compliant
- Halogen Free
Description for the CSD23202W10
This 12 V, 44 mΩ device is designed to deliver the lowest on-resistance and gate charge in a small 1 mm × 1 mm outline with excellent thermal characteristics in an ultra-low profile.