Packaging information
Package | Pins PDIP (NVA) | 7 |
Operating temperature range (°C) -40 to 100 |
Package qty | Carrier 25 | TUBE |
Features for the DCP012405B
- 1-kV Isolation (operational): 1-second test
- Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
- UL1950 recognized component
- EN55022 class B EMC performance
- 7-Pin PDIP and 7-pin SOP packages
- Input voltage: 5 V, 15 V, or 24 V
- Output voltage: ±5 V, ±6.5 V, ±12 V, or ±15 V
- Device-to-device synchronization
- Thermal protection
- Short-circuit protection
- High efficiency
Description for the DCP012405B
The DCP01B series is a family of 1-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of external components and including on-chip device protection, the DCP01B series of devices provide extra features such as output disable and synchronization of switching frequencies.
This combination of features and small size makes the DCP01B series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.