28-pin (RSG) package image

LM10500SQ-0.8/NOPB ACTIVE

5A Step-Down Energy Management Unit With PowerWise® Adaptive Voltage Scaling

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM10500SQE-0.8/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
LM10500SQX-0.8/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2A-260C-4 WEEK
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RSG) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM10500

  • Closed-Loop Adaptive Voltage Scaling (AVS)
  • PWI 1.0 / PWI 2.0 Compatible
  • Resistor-Programmable switching frequency
  • Frequency Synchronization
  • Precision Enable
  • Internal Soft-Start to Reduce In-Rush Current
  • Power Good (PWROK)
  • Under-Voltage Lock Out (UVLO)
  • Over-Voltage Protection (OVP)
  • Cycle-by-cycle current limiting (OCP)
  • Thermal Shutdown

Key Specifications

  • 3.0 V to 18.0 V Input Voltage Range
  • 1.5% Feedback Voltage Accuracy
  • 0.6 Vto 1.0 V AVS Feedback Voltage Range
  • 0.8 Vto 5.0 V Startup VOUT Range (Using Resistor-Divider)
  • AVS Typical Power Saving 40% Over Fixed Voltage
  • 300 kHz to 1.5 MHz Switching Frequency Range
  • WQFN-28 Package (5 mm x 5 mm x 0.8 mm, 0.5 mm pitch)

All trademarks are the property of their respective owners.

Description for the LM10500

The LM10500 is a 5A Energy Management Unit (EMU) that actively reduces system-level power consumption by utilizing a continuous, real-time, closed-loop Adaptive Voltage Scaling (AVS) scheme. The LM10500 operates cooperatively with PowerWise AVS compatible ASICs, SoCs, and processors to optimize supply voltages adaptively over process and temperature variations. The device is controlled via PowerWise Interface (PWI) 1.0 or PWI 2.0 high-speed serial interface.

A typical power saving of 40% can be achieved when LM10500 is used with AVS compatible ASICs, SoCs, and processors.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM10500SQE-0.8/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
LM10500SQX-0.8/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more