16-pin (PWP) package image

LM27402MHX/NOPB ACTIVE

3-V to 20-V, voltage mode synchronous buck controller with DCR current sensing

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM27402MH/NOPB ACTIVE
Package qty | Carrier 92 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 16
Operating temperature range (°C)
Package qty | Carrier 2,500 | LARGE T&R

Features for the LM27402

  • Wide Input-Voltage Range of 3 V to 20 V
  • Inductor DCR or Shunt Resistor Based Overcurrent Protection
  • 0.6-V Reference With ±1% FB Accuracy Across Full –40°C to 125°C Junction Temperature Range
  • Switching Frequency from 200 kHz to 1.2 MHz
  • Output Voltage as High as 95% of Input Voltage
  • Integrated High-Current MOSFET Drivers
  • Internal VDD Bias Supply LDO Subregulator
  • External Clock Synchronization
  • Adjustable Soft Start With External Capacitor
  • Prebiased Start-up Capability
  • Power Supply Tracking
  • Voltage-Mode Control With Line Feedforward
  • Open-Drain Power-Good Indicator
  • Precision Enable With Hysteresis
  • 16-Pin HTSSOP and WQFN Packages
  • Create a Custom Design Using the LM27402 With the WEBENCH® Power Designer

Description for the LM27402

The LM27402 is a voltage-mode, synchronous, DC/DC step-down controller with lossless inductor DCR current sensing capability. Sensing the inductor current eliminates the need to add resistive powertrain elements, which increases overall efficiency and facilitates accurate, continuous current sensing. A 0.6-V ±1% voltage reference enables high accuracy and low voltage capability at the output. An input operating voltage range of 3 V to 20 V makes the LM27402 suitable for a large variety of input rails.

The LM27402 voltage-mode control loop incorporates input voltage feed forward to maintain stability throughout the entire input-voltage range. The switching frequency is adjustable from 200 kHz to
1.2 MHz. Dual, high-current, integrated MOSFET drivers support large QG, low RDS(on) power MOSFETs. A power-good indicator provides power-rail-sequencing capability and output fault detection. An adjustable external soft start limits inrush current and provides monotonic output control during start-up. Other features include external tracking of other power supplies, integrated LDO bias supply, and synchronization capability.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM27402MH/NOPB ACTIVE
Package qty | Carrier 92 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more