Packaging information
Package | Pins TO-220 (KC) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 45 | TUBE |
Features for the LM2991
- Output Voltage Adjustable from −3 V to −24 V, Typically −2 V to −25 V
- Output Current in Excess of 1 A
- Dropout Voltage Typically 0.6 V at 1-A Load
- Low Quiescent Current
- Internal Short Circuit Current Limit
- Internal Thermal Shutdown With Hysteresis
- TTL, CMOS Compatible ON/OFF Switch
- Functional Complement to the LM2941 Series
Description for the LM2991
The LM2991 is a low dropout adjustable negative regulator with a output voltage range between −3 V to −24 V. The LM2991 provides up to 1 A of load current and features a ON /OFF pin for remote shutdown capability.
The LM2991 uses new circuit design techniques to provide a low dropout voltage, low quiescent current and low temperature coefficient precision reference. The dropout voltage at 1-A load current is typically 0.6 V and an ensured worst-case maximum of 1 V over the entire operating temperature range. The quiescent current is typically 1 mA with a 1-A load current and an input-output voltage differential greater than 3 V. A unique circuit design of the internal bias supply limits the quiescent current to only 9 mA (typical) when the regulator is in the dropout mode (VOUT − VIN ≤ 3 V).
The LM2991 is short-circuit proof, and thermal shutdown includes hysteresis to enhance the reliability of the device when inadvertently overloaded for extended periods. The LM2991 is available in 5-lead TO-220 and DDPAK/TO-263 packages and is rated for operation over the automotive temperature range of −40°C to +125°C. Mil-Aero versions are also available.