8-pin (DGK) package image

LM3488MMX/NOPB ACTIVE

2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM3488MM/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN | NIPDAUAG
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,500 | LARGE T&R

Features for the LM3488

  • Automotive Grade Product, AEC-Q100 Qualified
  • 8-Lead VSSOP Package
  • Internal Push-Pull Driver With 1-A Peak Current Capability
  • Current Limit and Thermal Shutdown
  • Frequency Compensation Optimized With a Capacitor and a Resistor
  • Internal Soft-Start
  • Current Mode Operation
  • Undervoltage Lockout With Hysteresis
  • Key Specifications:
    • Wide Supply Voltage Range of 2.97 V to 40 V
    • 100-kHz to 1-MHz Adjustable and Synchronizable Clock Frequency
    • ±1.5% (Overtemperature) Internal Reference
    • 5-µA Shutdown Current (Overtemperature)
  • Create a Custom Design Using the LM3488 with the WEBENCH Power Designer

Description for the LM3488

The LM3488 is a versatile low-side N-FET high-performance controller for switching regulators. This device is suitable for use in topologies requiring low-side FET, such as boost, flyback, or SEPIC. Moreover, the LM3488 can be operated at extremely high switching frequency to reduce the overall solution size. The switching frequency of LM3488 can be adjusted to any value from 100 kHz to 1 MHz by using a single external resistor or by synchronizing it to an external clock. Current mode control provides superior bandwidth and transient response, besides cycle-by-cycle current limiting. Output current can be programmed with a single external resistor.

The LM3488 has built-in features such as thermal shutdown, short-circuit protection, and overvoltage protection. Power-saving shutdown mode reduces the total supply current to 5 µA and allows power supply sequencing. Internal soft-start limits the inrush current at start-up.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM3488MM/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more