LM5025BMTC/NOPB image

LM5025BMTC/NOPB LAST TIME BUY

90V active clamp voltage mode PWM controller with P or N-channel clamp FET and 75% max duty cycle

open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5025BMTCX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU | SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 92 | TUBE

Features for the LM5025B

  • Internal Start-Up Bias Regulator
  • 3A Compound Main Gate Driver
  • Programmable Line Under-Voltage Lockout (UVLO) with Adjustable Hysteresis
  • Voltage Mode Control with Feed-Forward
  • Adjustable Dual Mode Over-Current Protection
  • Programmable Overlap or Deadtime between the Main and Active Clamp Outputs
  • Volt x Second Maximum Duty Cycle Clamp
  • Programmable Soft-Start
  • Current Sense Leading Edge Blanking
  • Single Resistor Programmable Oscillator
  • Oscillator Up / Down Sync Capability
  • Precision 5V Reference
  • Thermal Shutdown

Packages

  • TSSOP-16
  • WSON-16 (5x5 mm) Thermally Enhanced

All trademarks are the property of their respective owners.

Description for the LM5025B

The LM5025B is a functional variant of the LM5025 active clamp PWM controller. The functional differences of the LM5025B are as follows:

  • The maximum PWM duty cycle is limited to less than 75% to reduce voltage stress on the power MOSFETs.
  • The CS2 hiccup mode threshold is increased to 0.5V
  • The CS2 filter discharge device is disabled
  • The VCC regulator continues to operate when the line UVLO is below the threshold of normal operation
  • The VREF regulator is switched off when the line UVLO input falls below the operating threshold
  • The internal 5kΩ COMP pin pull-up resistor is removed

The LM5025B PWM controller contains all of the features necessary to implement power converters utilizing the Active Clamp / Reset technique. With the active clamp technique, higher efficiencies and greater power densities can be realized compared to conventional catch winding or RDC clamp / reset techniques. Two control outputs are provided, the main power switch control (OUT_A) and the active clamp switch control (OUT_B). The two internal compound gate drivers parallel both MOS and Bipolar devices, providing superior gate drive characteristics. This controller is designed for high-speed operation including an oscillator frequency range up to 1MHz and total PWM and current sense propagation delays less than 100ns.

The LM5025B includes a high-voltage start-up regulator that operates over a wide input range of 13V to 100V. Additional features include: Line Under Voltage Lockout (UVLO), softstart, oscillator UP/DOWN sync capability, precision reference and thermal shutdown.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5025BMTCX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more