16-pin (PW) package image

LM5070MTCX-50/NOPB ACTIVE

Class 3 PoE PD with flyback DC-DC controller with adjustable UVLO

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5070MTC-50/NOPB ACTIVE
Package qty | Carrier 92 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the LM5070

  • Fully Compliant 802.3af Power Interface Port
  • 80V, 1Ω, 400 mA Internal MOSFET
  • Programmable Inrush Current Limit
  • Detection Resistor Disconnect Function
  • Programmable Classification Current
  • Programmable Under-voltage Lockout with Programmable Hysteresis
  • Thermal Shutdown Protection
  • Current Mode Pulse Width Modulator
  • Supports Both Isolated and Non-Isolated Applications
  • Error Amplifier and Reference for Non-Isolated Applications
  • Programmable Oscillator Frequency
  • Programmable Soft-Start
  • 80% Maximum Duty Cycle Limiter, Slope Compensation (-80 device)
  • 50% Maximum Duty Cycle Limiter, No Slope Compensation (-50 device)
  • 800 mA Peak Gate Driver

Packages

  • TSSOP-16
  • WSON-16 (5 mm x 5 mm)

All trademarks are the property of their respective owners.

Description for the LM5070

The LM5070 power interface port and pulse width modulation (PWM) controller provides a complete integrated solution for Powered Devices (PD) that connect into Power over Ethernet (PoE) systems. The LM5070 integrates an 80V, 400mA line connection switch and associated control for a fully IEEE 802.3af compliant interface with a full featured current mode pulse width modulator dc-dc converter. All power sequencing requirements between the controller interface and switch mode power supply (SMPS) are integrated into the IC. Two options are available providing either an 80% maximum duty cycle limit with slope compensation (on the –80 suffix) device or a 50% maximum duty cycle limit and no slope compensation on the (–50 suffix) device.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5070MTC-50/NOPB ACTIVE
Package qty | Carrier 92 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more