Packaging information
Package | Pins WSON (DSS) | 12 |
Operating temperature range (°C) -40 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the LM51551-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C T A
-
Functional Safety-Capable
- Documentation available to aid functional safety system design
- Wide input operating range for car and portable battery applications
- 3.5-V to 45-V Operating range
- 2.97-V to 16-V When BIAS = VCC
- Minimum boost supply voltage 1.5 V when BIAS ≥ 3.5 V
- Input transient protection up to 50 V
- Minimized battery drain
- Low shutdown current (I Q ≤ 2.6 µA)
- Low operating current (I Q ≤ 480 µA)
- Small solution size and low cost
- Maximum switching frequency of 2.2 MHz
- 12-Pin WSON package (3 mm × 2 mm) with wettable flanks and non-wettable flank option
- Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
- Minimized undershoot during cranking (start-stop application)
- Higher efficiency with low-power dissipation
- 100-mV ±7% Low current limit threshold
- Strong 1.5-A peak standard MOSFET driver
- Supports external VCC supply
- Avoid AM band interference and crosstalk
- Optional clock synchronization
- Dynamically programmable switching frequency from 100 kHz to 2.2 MHz
- Integrated protection features
- Constant peak current limiting over input voltage
- Optional hiccup mode short-circuit protection (see the Device Comparison Table)
- Programmable line UVLO
- OVP protection
- Thermal shutdown
- Accurate ±1% accuracy feedback reference
- Programmable extra slope compensation
- Adjustable soft start
- PGOOD indicator
- Create a custom design using the LM5155x with the WEBENCH power designer
Description for the LM51551-Q1
The LM5155x-Q1 (LM5155-Q1 and LM51551-Q1) is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies.
The LM5155x-Q1 can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V.