14-pin (PWP) package image

LM5160QPWPRQ1 ACTIVE

Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5160QPWPQ1 ACTIVE
Package qty | Carrier 94 | TUBE
Inventory
Qty | Price 1ku | +
LM5160QPWPTQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the LM5160-Q1

  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ 125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C5
  • Wide 4.5-V to 65-V Input Voltage Range
  • Integrated High-Side and Low-Side Switches
    • No External Schottky Diode Required
  • 2-A Maximum Load Current
  • Meets CISPR 25 EMI Standard
  • Adaptive Constant On-Time Control
    • No External Loop Compensation
    • Fast Transient Response
  • Selectable Forced PWM or DCM Operation
    • FPWM Supports Multi-Output Fly-Buck™
  • Nearly Constant Switching Frequency
    • Resistor Adjustable up to 1 MHz
  • Programmable Soft-Start Time
  • Prebiased Start-Up
  • ±1% Feedback Voltage Reference
  • Inherent Protection Features for Robust Design
    • Peak Current Limiting Protection
    • Adjustable Input UVLO and Hysteresis
    • VCC and Gate Drive UVLO Protection
    • Thermal Shutdown Protection With Hysteresis
  • 14-Pin HTSSOP Package, 0.65-mm Pitch
  • Create a Custom Design Using the LM5160-Q1 With the WEBENCH® Power Designer

Description for the LM5160-Q1

The LM5160-Q1 is a 65-V, 2-A synchronous step-down converter with integrated high-side and low-side MOSFETs. The adaptive constant on-time control scheme requires no loop compensation and supports high step-down ratios with fast transient response. An internal feedback amplifier maintains ±1% output voltage regulation over the entire operating temperature range. The on-time varies inversely with input voltage resulting in nearly constant switching frequency.

Peak and valley current limit circuits protect against overload conditions. The undervoltage lockout (EN/UVLO) circuit provides independently adjustable input undervoltage threshold and hysteresis. The LM5160-Q1 is programmed through the FPWM pin to operate in continuous conduction mode (CCM) from no load to full load or to automatically switch to discontinuous conduction mode (DCM) at light load for higher efficiency. Forced CCM operation supports multiple-output and isolated Fly-Buck applications using a coupled inductor.

The LM5160-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in 14-pin HTSSOP package with 0.65-mm pin pitch.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5160QPWPQ1 ACTIVE
Package qty | Carrier 94 | TUBE
Inventory
Qty | Price 1ku | +
LM5160QPWPTQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more