Packaging information
Package | Pins WSON (NGU) | 8 |
Operating temperature range (°C) -40 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the LM5180-Q1
- AEC-Q100-qualified for automotive applications
- Device temperature grade 1: –40°C to 125°C ambient temperature range
- Designed for reliable and rugged
applications
- Wide input voltage range of 4.5 V to 65 V
- Robust solution with only one component crossing the isolation barrier
- ±1.5% total output regulation accuracy
- Optional VOUT temperature compensation
- 6-ms internal or programmable soft start
- Input UVLO and thermal shutdown protection
- Hiccup-mode overcurrent fault protection
- –40°C to +150°C junction temperature range
- Integration reduces solution size and
cost
- Integrated 100-V, 0.4-Ω power MOSFET
- No opto-coupler or transformer auxiliary winding required for VOUT regulation
- Low EMI operation to meet CISPR 25
- High efficiency PSR flyback
operation
- Quasi-resonant switching in boundary conduction mode (BCM) at heavy load
- External bias option for improved efficiency
- Single- and multi-output implementations
- Create a custom regulator design using WEBENCH® Power Designer
Description for the LM5180-Q1
The LM5180-Q1 is a primary-side regulated (PSR) flyback converter with high efficiency over a wide input voltage range of 4.5 V to 65 V. The isolated output voltage is sampled from the primary-side flyback voltage, eliminating the need for an optocoupler, voltage reference, or third winding from the transformer for output voltage regulation. The high level of integration results in a simple, reliable and high-density design with only one component crossing the isolation barrier. Boundary conduction mode (BCM) switching enables a compact magnetic solution and better than ±1.5% load and line regulation performance. An integrated 100-V power MOSFET provides output power up to 7 W with enhanced headroom for line transients.
The LM5180-Q1 converter simplifies implementation of isolated DC/DC supplies with optional features to optimize performance for the target end equipment. The output voltage is set by one resistor, while an optional resistor improves output voltage accuracy by negating the thermal coefficient of the flyback diode voltage drop. Additional features include an internally-fixed or externally-programmable soft start, optional bias supply connection for higher efficiency, precision enable input with hysteresis for adjustable line UVLO, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.
The LM5180-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in 8-pin WSON package with 0.8-mm pin pitch and wettable flanks.