Packaging information
Package | Pins TO-CAN (NDT) | 3 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 500 | BULK |
Features for the LM78M05-MIL
- Output Current in Excess of 0.5 A
- No External Components
- Internal Thermal Overload Protection
- Internal Short Circuit Current-Limiting
- Output Transistor Safe-Area Compensation
- Available in 3-Pin TO-220, TO-252, and TO packages
- Output Voltage: 5 V
Description for the LM78M05-MIL
The LM78M05-MIL three-pin positive voltage regulator employs built-in current limiting, thermal shutdown, and safe-operating area protection, which makes them virtually immune to damage from output overloads.
With adequate heat sinking, they can deliver in excess of 0.5-A output current. Typical applications would include local (on-card) regulators which can eliminate the noise and degraded performance associated with single-point regulation.