Packaging information
Package | Pins SOT-23-THN (DDC) | 6 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the LMR14010A
- Input voltage range: 4V to 40V with Transient protection to 45V
- 0.7MHz switching frequency
- Ultra-high efficiency at light load with Eco-mode
- Low dropout operation
- Output current up to 1A
- Precision enable input
- Overcurrent protection
- Internal compensation
- Internal soft start
- Small overall design size (TSOT-6L package)
- Create a custom design using the LMR14010A with the WEBENCH Power Designer
Description for the LMR14010A
The LMR14010A is a PWM DC-to-DC buck (step-down) regulator. With a wide input range from 4V to 40V, the device is deigned for a wide range of applications from industrial to automotive. An ultra-low 1µA shutdown current prolongs battery life. Operating frequency is fixed at 0.7MHz, allowing the use of small external components while minimizing output ripple voltage. Soft-start and compensation circuits are implemented internally, limiting the number of external components.
The LMR14010A is optimized for up to 1A load current. The device has a 0.765V nominal feedback voltage.
The device has built-in protection features such as pulse-by-pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LMR14010A is available in a low profile TSOT-6L package (2.9mm × 1.6mm × 0.85mm).