7-pin (NDW) package image

LMZ10503EXTTZE/NOPB ACTIVE

3-A Power module with 5.5-V maximum input voltage for military and rugged applications

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMZ10503EXTTZ/NOPB ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
LMZ10503EXTTZX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Exempt
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-245C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-PMOD (NDW) | 7
Operating temperature range (°C) -55 to 125
Package qty | Carrier 45 | TUBE

Features for the LMZ10503EXT

  • Integrated Shielded Inductor
  • Flexible Start-up Sequencing Using External Soft Start, Tracking, and Precision Enable
  • Protection Against In-Rush Currents and Faults Such as Input UVLO and Output Short-Circuit
  • Single Exposed Pad and Standard Pinout for Easy Mounting and Manufacturing
  • Pin-to-Pin Compatible With
    • LMZ10504EXT (4-A/20-W Maximum)
    • LMZ10505EXT (5-A/25-W Maximum)
  • Fast Transient Response for Powering FPGAs and ASICs
  • Electrical Specifications
    • 15-W Maximum Total Output Power
    • Up to 3-A Output Current
    • Input Voltage Range 2.95 V to 5.5 V
    • Output Voltage Range 0.8 V to 5 V
    • ±1.63% Feedback Voltage Accuracy Over Temperature
  • Performance Benefits
    • Operates at High Ambient Temperatures
    • Low Radiated Emissions (EMI) Tested to EN55022 Class B Standard
    • Passes 10-V/m Radiated Immunity EMI Tested to Standard EN61000 4-3
    • Passes Vibration Standard
      • MIL-STD-883 Method 2007.2 Condition A
      • JESD22-B103B Condition 1
    • Passes Drop Standard
      • MIL-STD-883 Method 2002.3 Condition B
      • JESD22-B110 Condition B
    • Create a Custom Design Using the LMZ10503 With the WEBENCH® Power Designer

Description for the LMZ10503EXT

The LMZ10503EXT power module is a complete, easy-to-use, DC-DC solution capable of driving up to a 3-A load with exceptional power conversion efficiency, output voltage accuracy, line and load regulation. The LMZ10503EXT is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ10503EXT accepts an input voltage rail between 2.95 V and 5.5 V and delivers an adjustable and highly accurate output voltage as low as 0.8 V. 1-MHz fixed-frequency PWM switching provides a predictable EMI characteristic. Two external compensation components can be adjusted to set the fastest response time, while allowing the option to use ceramic or electrolytic output capacitors. Externally programmable soft-start capacitor facilitates controlled start-up. The LMZ10503EXT is a reliable and robust solution with the following features: lossless cycle-by-cycle peak current limit to protect for over current or short-circuit fault, thermal shutdown, input undervoltage lockout, and prebiased start-up. The LMZ10503EXT is also fully-enabled for WEBENCH® and Power Designer tools.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMZ10503EXTTZ/NOPB ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
LMZ10503EXTTZX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more