Packaging information
Package | Pins TO-PMOD (NDY) | 11 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the LMZ12010
- Integrated shielded inductor
- Simple PCB layout
- Fixed switching frequency (350 kHz)
- Flexible start-up sequencing using external soft start, tracking, and precision enable
- Protection against inrush currents and faults such as input UVLO and output short circuit
- Junction temperature range: –40°C to 125°C
- Single exposed pad and standard pinout for easy mounting and manufacturing
- Fully enabled for WEBENCH power designer
- Pin compatible with LMZ22010, LMZ22008, LMZ22006, LMZ12008, LMZ12006, LMZ23610, LMZ23608, LMZ23606, LMZ13610, LMZ13608, and LMZ13606
- Electrical specifications
- 50-W maximum total output power
- Up to 10-A output current
- Input voltage range: 6 V to 20 V
- Output voltage range: 0.8 V to 6 V
- Efficiency up to 92%
- Performance benefits
- High efficiency reduces system heat generation
- Low radiated emissions (EMI) tested to EN55022 (1)
- Only seven external components
- Low output voltage ripple
- No external heat sink required
(1)EN 55022:2006, +A1:2007, FCC Part 15 Subpart B, tested on Evaluation Board with EMI configuration.
Description for the LMZ12010
The LMZ12010 SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC solution capable of driving up to 10-A load. The LMZ12010 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ12010 device can accept an input voltage rail between 6 V and 20 V and deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ12010 only requires two external resistors and external capacitors to complete the power solution. The LMZ12010 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output.