8-pin (D) package image

LP2989AIM-2.5/NOPB ACTIVE

500-mA, 16-V, low-dropout voltage regulator with power good & enable

open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP2989AIMX-2.5/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 95 | TUBE

Features for the LP2989

  • 2.1-V to 16-V Input Voltage Range
  • 2.5-V to 5-V Fixed Output Voltage Options
  • Ultra-Low Dropout Voltage
  • 500-mA Continuous Output Current
  • Very Low Output Noise With External Capacitor
  • < 0.8-µA Quiescent Current When Shutdown
  • Low Ground Pin Current at All Loads
  • 0.75% Output Voltage Accuracy (A Grade)
  • High Peak Current Capability (800-mA typical)
  • Overtemperature and Overcurrent Protection
  • −40°C to 125°C Junction Temperature Range

Description for the LP2989

The LP2989 is a fixed-output 500-mA precision LDO regulator designed for use with ceramic output capacitors.

Output noise can be reduced to 18 µV (typical) by connecting an external 10-nF capacitor to the bypass pin.

Using an optimized Vertically Integrated PNP (VIP) process, the LP2989 delivers superior performance:

  • Dropout Voltage: Typically 310 mV at 500-mA load, and 1 mV at 100-µA load.
  • Ground Pin Current: Typically 3 mA at 500-mA load, and 110 µA at 100-µA load.
  • Sleep Mode: The LP2989 draws less than 0.8-µA quiescent current when SHUTDOWN pin is pulled low.
  • Error Flag: The built-in error flag goes low when the output drops approximately 5% below nominal.
  • Precision Output: Output voltage accuracy is 0.75% (A grade) and 1.25% (standard grade) at room temperature.

For output voltages < 2 V, see LP2989LV (SNVS086) data sheet.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP2989AIMX-2.5/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more