6-pin (NGG) package image

LP38690SD-ADJ/NOPB ACTIVE

1-A, 10-V, adjustable low-dropout voltage regulator

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP38690SDX-ADJ/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN | NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (NGG) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the LP38690-ADJ

  • Input Voltage Range: 2.7 V to 10 V
  • Output Voltage Range: 1.25 V to 9 V
  • 2.5% Adjust Pin Voltage Accuracy (25°C)
  • Low Dropout Voltage: 450 mV at 1 A (5-V Typical VOUT)
  • Precision (Trimmed) Bandgap Reference
  • Ensured Specs for –40°C to +125°C
  • 1-µA Off-State Quiescent Current
  • Thermal Overload Protection
  • Foldback Current Limiting
  • Enable (EN) Pin (LP38692-ADJ)
  • 5-Pin SOT-223 and 6-Pin WSON Packages

Description for the LP38690-ADJ

The LP38690-ADJ and LP38692-ADJ low dropout CMOS linear regulators provide 2.5% precision reference voltage, extremely low dropout voltage (450 mV at 1-A load current, VOUT = 5 V) and excellent AC performance utilizing ultralow equivalent series resistance (ESR) ceramic output capacitors.

The low thermal resistance of the WSON and SOT-223 packages allow the full operating current to be used even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base drive current is required to bias it allowing ground pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature. Dropout Voltage: 450 mV (typical) at 1 A (typical 5-V out) Ground Pin Current: 55 µA (typical) at full loadAdjust Pin Voltage: 2.5% (25°C) accuracy

For all available packages, see the orderable addendum at the end of the data sheet.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP38690SDX-ADJ/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more