Packaging information
Package | Pins WQFN (NHZ) | 24 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 1,000 | SMALL T&R |
Features for the LP3906
- Compatible with Advanced Applications Processors and FPGAs
- 2 LDOs for Powering Internal Processor Functions and I/Os
- High Speed Serial Interface for Independent Control of Device Functions and Settings
- Precision Internal Reference
- Thermal Overload Protection
- Current Overload Protection
- 24-lead 5 × 4 × 0.8 mm WQFN Package
- Software Programmable Regulators
Key Specifications
- DC/DC Converter
(Buck)
- 1.5A Output Current
- Programmable VOUT from:Buck1 : 0.8V–2.0VBuck2 : 1.0V–3.5V
- Up to 96% Efficiency
- 2 MHz PWM Switching Frequency
- ±3% Output Voltage Accuracy
- Automatic Soft Start
- Linear Regulators
(LDO)
- Programmable VOUT of 1.0V–3.5V
- ±3% Output Voltage Accuracy
- 300 mA Output Currents
- 25 mW (Typ) Dropout
All trademarks are the property of their respective owners.
Description for the LP3906
The LP3906 is a multi-function, programmable Power Management Unit, optimized for low power FPGAs, Microprocessors and DSPs.
This device integrates two highly efficient 1.5A Step-Down DC/DC converters with dynamic voltage management (DVM), two 300mA Linear Regulators and a 400kHz I2C compatible interface to allow a host controller access to the internal control registers of the LP3906. The LP3906 additionally features programmable power-on sequencing and is offered in a tiny 5 x 4 x 0.8mm WQFN-24 pin package.