48-pin (NJV) package image

LP3910SQ-AN/NOPB ACTIVE

Power Management IC (PMIC) for Hard Drive Based Portable Media Players

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP3910SQX-AN/NOPB LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (NJV) | 48
Operating temperature range (°C)
Package qty | Carrier 250 | SMALL T&R

Features for the LP3910

  • Two Low-Dropout Regulators With Programmable Output Voltages:
    • LDO1 for General Purpose Applications
    • LDO2 for Low-Noise Analog Applications
  • Green and Red LED-Charger Status Drivers
  • 4-Channel 8-Bit Dual Slope
    Analog-to-Digital (ADC) Converter
  • 2 High-Efficiency DVS Buck Converters
  • Wide Load Range Buck-Boost DC-DC Converter
  • 400-kHz I2C-Compatible Interface
  • Linear Constant-Current and Constant-Voltage Charger for Single-Cell Lithium-Ion Batteries
  • USB and Adapter Charging
  • System Power Supply Management
  • Voltage and Thermal Supervisory Circuits
  • Continuous Battery Voltage Monitoring
  • Interrupt Request Output With 8 Sources
  • 50-mΩ Battery Path Resistance
  • 100-mA to 1000-mA Full-Rate Charge Current Using Wall Adapter
  • Selectable 0.05C and 0.1C End-of-Charge (EOC) Current
  • USB Current Limits of 100, 500, and 800 mA
  • USB Pre-Qualification Current of 50 mA
  • Selectable 4.1-V, 4.2-V or 4.38-V Battery-Termination Voltages
  • 0.35% Battery-Termination Accuracy
  • ±1 LSB INL/DNL on 8-Bit ADC

Description for the LP3910

The LP3910 is a programmable system power management unit optimized for HDD-based portable media players. The device incorporates two low-dropout LDO voltage regulators, two integrated buck DC-DC converters with dynamic voltage scaling (DVS), one wide load-range buck-boost DC-DC converter with programmable output voltage, a 4-channel, 8-bit ADC, and a dual-source lithium-ion or lithium-polymer battery charger.

The LP3910 also incorporates some advanced battery management functions such as battery temperature measurement, reverse current blocking for USB, LED-charger status indication, thermally regulated internal power FETs, battery-voltage monitoring, overcurrent protection, and a 10-hour safety timer. The device is programmable through a 400-kHz I2C-compatible interface.

The LP3910 is available in a thermally-enhanced
6-mm × 6-mm × 0.8-mm 48-pin WQFN package.

For all available packages, see the orderable addendum at the end of the data sheet.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP3910SQX-AN/NOPB LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more