10-pin (DSC) package image

LP3996QSD-1833/NOPB ACTIVE

Automotive 150-mA, low-IQ, dual-channel low-dropout voltage regulator with power good & enable

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP3996QSDX-1833/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DSC) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the LP3996-Q1

  • 2 LDO Outputs with Independent Enable
  • 1.5% Accuracy at Room Temperature, 3% Over
    Temperature
  • Power-On-Reset Function with Adjustable
    Delay
  • Thermal Shutdown Protection
  • Stable with Ceramic Capacitors
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B

Description for the LP3996-Q1

The LP3996-Q1 is a dual low dropout regulator with power-on-reset circuit. The first regulator can source 150 mA, while the second is capable of sourcing 300 mA and has a power-on-reset function included.

The LP3996-Q1 provides 1.5% accuracy requiring an ultra low quiescent current of 35 µA. Separate enable pins allow each output of the LP3996-Q1 to be shut down, drawing virtually zero current.

The device is designed to be stable with small footprint ceramic capacitors down to 1 µF. An external capacitor may be used to set the POR delay time as required.

The LP3996-Q1 is available in fixed output voltages and comes in a 10-pin, 3 mm × 3 mm package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP3996QSDX-1833/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more