Packaging information
Package | Pins VQFN (RHB) | 32 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the LP87702
- FMEDA and Functional Safety Manual Available to Support System-Level Functional Safety Requirements up to SIL-2 (IEC 61508)
- Two High-Efficiency Step-Down DC/DC converters:
- Maximum Output Current 3.5 A
- 2-MHz, 3-MHz, or 4-MHz Switching Frequency
- Auto PWM/PFM and Forced-PWM Operations
- Output Voltage = 0.7 V to 3.36 V
- 5-V 600 mA Boost Converter
- Two Inputs for External Voltage Monitoring
- Two Programmable Power-Good Signals
- Dedicated Reference Voltage for Diagnostics
- Window Watchdog with Reset Output
- External Clock Input to Synchronize Switching
- Spread-Spectrum Modulation
- Programmable Start-up and Shutdown Delays and Sequencing with Enable Signal
- Configurable General Purpose Outputs (GPOs)
- I2C-Compatible Interface
- Interrupt Function with Programmable Masking
- Output Short-Circuit and Overload Protection
- Overtemperature Warning and Protection
- Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)
Description for the LP87702
The LP87702 contains two step-down DC/DC converters, and a 5-V boost converter to support safety critical applications. The device integrates two voltage monitoring inputs for external power supplies and a window watchdog.
The automatic PWM/PFM (AUTO mode) operation gives high efficiency over a wide output current range for buck converters.
This device contains one-time-programmable (OTP) memory. Each orderable part number has specific OTP settings for a given application. Details of the default OTP configuration for each orderable part number is found in the technical reference manual.