Packaging information
Package | Pins Through-Hole Module (EUH) | 10 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 25 | TIW TRAY |
Features for the PTH05010W
- Up to 15-A Output Current
- 5-V Input Voltage
- Wide-Output Voltage Adjust (0.8 V to 3.6 V)
- Efficiencies up to 96%
- 160 W/in³ Power Density
- On/Off Inhibit
- Output Voltage Sense
- Pre-Bias Startup
- Margin Up/Down Controls
- Auto-Track Sequencing
- Under-Voltage Lockout
- Output Over-Current Protection (Non-Latching, Auto-Reset)
- Operating Temp: 40 to +85°C
- Safety Agency Approvals:
UL 1950, CSA 22.2 950, EN60950 VDE (Pending) - Point-of-Load Alliance (POLA) Compatible
Description for the PTH05010W
The PTH05010 series of non-isolated power modules are small in size but big on performance and flexibility. Their high output current, compact footprint, and industry-leading features offers system designers a versatile module for powering complex multi-processor digital systems.
The series employs double-sided surface mount construction and provides high-performance step-down power conversion for up to 15 A of output current from a 5-V input bus voltage. The output voltage of the PTH05010W can be set to any value over the range, 0.8 V to 3.6 V, using a single resistor.
This series includes Auto-Track. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.
Other operating features include an on/off inhibit, output voltage adjust (trim), and margin up/down controls. To ensure tight load regulation, an output voltage sense is also provided. A non-latching over-current trip serves as load fault protection.
Target applications include complex multi-voltage, multi-processor systems that incorporate the industrys high-speed DSPs, micro-processors and bus drivers.