PTH05010YAZ ACTIVE

15 A 5-V Input Bus Termination Power Module for DDR/QDR Memory

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS
REACH Affected
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins Surface Mount Module (EUJ) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 25 | TIW TRAY

Features for the PTH05010Y

  • VTT Bus Termination Output (Output Tracks the System VREF)
  • 15 A Output Current (12 A for 12-V Input)
  • 3.3-V, 5-V or 12-V Input Voltage
  • DDR and QDR Compatible
  • On/Off Inhibit (for VTT Standby)
  • Under-Voltage Lockout
  • Operating Temp: –40 to +85°C
  • Efficiencies up to 91 %
  • Output Overcurrent Protection (Non-Latching, Auto-Reset)
  • 62 W/in³ Power Density
  • Safety Agency Approvals: UL/cUL60950, EN60950, VDE
  • Point-of-Load Alliance (POLA™) Compatible

POLA is a trademark of Texas Instruments.

Description for the PTH05010Y

The PTHxx010Y are a series of ready-to-use switching regulator modules from Texas Instruments designed specifically for bus termination in DDR and QDR memory applications. Operating from either a 3.3-V, 5-V or 12-V input, the modules generate a VTT output that will source or sink up to 15 A of current (12 A for 12-V input) to accurately track their VREF input. VTT is the required bus termination supply voltage, and VREF is the reference voltage for the memory and chipset bus receiver comparators. VREF is usually set to half the VDDQ power supply voltage.

Both the PTHxx010Y series employs an actively switched synchronous rectifier output to provide state-of-the-art stepdown switching conversion. The products are small in size (1.37 in ×: 0.62 in), and are an ideal choice where space, performance, and high efficiency are desired, along with the convenience of a ready-to-use module.

Operating features include an on/off inhibit and output over-current protection (source mode only). The on/off inhibit feature allows the VTT bus to be turned off to save power in a standby mode of operation. To ensure tight load regulation, an output remote sense is also provided. Package options include both throughhole and surface mount configurations.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more