Packaging information
Package | Pins Through-Hole Module (EUK) | 10 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 20 | TIW TRAY |
Features for the PTH12020W
- Up to 18 A Output Current
- 12-V Input Voltage
- Wide-Output Voltage Adjust
(1.2 V to 5.5 V/(0.8 V to 1.8 V) - Efficiencies up to 95%
- 195 W/in3 Power Density
- On/Off Inhibit
- Output Voltage Sense
- Pre-Bias Startup
- Under-Voltage Lockout
- Auto-Track™ Sequencing
- Margin Up/Down Controls
- Output Over-Current Protection
(Non-Latching, Auto-Reset) - Over-Temperature Protection
- Operating Temperature: 40°C to 85°C
- Point-of-Load Alliance (POLA™) Compatible
- Safety Agency Approvals:
UL/IEC/CSA-22.2 60950-1 - APPLICATIONS
- Complex multi-voltage, multi-processor systems
POLA, TMS320 are trademarks of Texas Instruments.
Description for the PTH12020W
The PTH12020 series of non-isolated power modules offers OEM designers a combination of high performance, small footprint, and industry leading features. As part of a new class of power modules, these products provide designers with the flexibility to power the most complex multi-processor digital systems using off-the-shelf catalog parts.
The series employs double-sided surface mount construction and provides highperformance step-down power conversion for up to 18A of output current from a 12-V input bus voltage. The output voltage of the W-suffix parts can be set to any value over the range, 1.2V to 5.5V. The L-suffix parts have an adjustment range of 0.8V to 1.8V. The output voltage is set using a single resistor.
This series includes Auto-Track™ sequencing. Auto-Track sequencing simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down. Other operating features include an on/off inhibit, output voltage adjust (trim), margin up/down controls, and the ability to start up into an existing output voltage or prebias. For improved load regulation, an output voltage sense is provided. A non-latching over-current trip and overtemperature shutdown feature protects against load faults.
Target applications include complex multivoltage, multiprocessor systems that incorporate the industry's high-speed DSPs, microprocessors and bus drivers.
For start-up into a non-prebiased output, review page 14 in the Application Information section.
For start-up into a prebiased output, review page 18 in the Application Information section.