3-pin (DCK) package image

TLV803EA22DCKR ACTIVE

Low-power voltage supervisor (reset IC) with active-low open-drain output

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-SC70 (DCK) | 3
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV803E

  • Ensured RESET/RESET for VDD = 0.7 V to 6 V
  • Fixed time delay: 40 µs, 10 ms, 50 ms, 100 ms, 200 ms, 400 ms
  • Supply current (IDD): 250 nA (typical)
    • 1 µA (maximum for VDD = 3.3 V)
  • Output topology:
    • TLV809E: push-pull, active-low
    • TLV803E: open-drain, active-low
    • TLV810E: push-pull, active-high
  • Under voltage detection:
    • High accuracy: ±0.5% (typical)
    • (VIT–): 1.7 V, 1.8 V, 1.9 V, 2.25V, 2.4 V, 2.64 V, 2.93 V, 3.08 V, 3.3V, 4.2V, 4.38 V, 4.55V, 4.63 V
  • Package:
    • SOT23-3 (DBZ) (with pin 1 = GND)
    • SOT23-3 (DBZ) (with pin 1 = RESET/RESET)
    • SOT23-3 (DBZ) (with pin 3 = GND)
    • SC-70 (DCK)
    • X2SON-5 (DPW)
  • Temperature range:  –40°C to +125°C
  • Pin-to-pin compatible with MAX803/809/810, APX803/809/810

Description for the TLV803E

The TLV803E, TLV809E, and TLV810E are enhanced alternatives to the TLV803, TLV853, TLV809, LM809, TPS3809 and TLV810. TLV80xE and TLV81xE offer low quiescent current IQ, higher accuracy, wider temperature range, and lower power-on-reset (VPOR) for increased system reliability.

The TLV80xE and TLV81xE family are low IQ (250 nA typical, 1 µA max), voltage supervisory circuits (reset IC) that monitor VDD voltage level. These devices initiate a reset signal whenever supply voltage VDD drops below the factory programmed falling threshold voltage, VIT–. The reset output remains low for a fixed reset time delay tD after the VDD voltage rises above the rising voltage threshold (VIT+) which is equivalent to the falling threshold voltage (VIT-) plus hysteresis (VHYS).

These devices have integrated glitch immunity to ignore fast transients on the VDD pin. The low IQ and high accuracy (±0.5% typical) makes these voltage supervisors ideal for use in low-power and portable applications. The TLV80xE and TLV81xE devices are specified to have the defined output logic state for supply voltages down to VPOR = 0.7 V. The TLV80xE and TLV81xE devices are available in industry standard 3-pin SOT23 (DBZ) and SC70 (DCK) packages and very compact X2SON (DPW) package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more