8-pin (DGN) package image

TPS2511QDGNRQ1 ACTIVE

Automotive catalog USB dedicated charging port controller and current limiting power switch

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2511QDGNQ1 ACTIVE
Package qty | Carrier 80 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HVSSOP (DGN) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS2511-Q1

  • Qualified for Automotive Application
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1:
      –40°C to 125°C Ambient Operating Temperature Range
    • Device HMB ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Supports a DCP Shorting D+ to D–
  • Supports a DCP Applying 2.0 V on D+ and 2.7 V on D–
    (or 2.7 V on D+ and 2.0 V on D–)
  • Supports a DCP Applying 1.2 V on Data Lines
  • Automatically Switch D+ and D– Lines Connections
    for an Attached Device
  • Hiccup Mode for Short-Circuit Protection
  • Provides CS Pin for USB Cable Compensation
  • Programmable Current Limit (ILIM_SET Pin)
  • 80-mΩ typical High-Side MOSFET
  • Accurate ±10% Current-Limit at 2.3 A typical
  • Meets USB Power Switch Requirements
  • Drop-In and List of materials Compatible with TPS2511
  • Operating Range: 4.5 V to 5.5 V
  • Available in MSOP, 8-Pin Package
  • UL Listed and CB File Number E169910

Description for the TPS2511-Q1

The TPS2511-Q1 is a USB dedicated charging port (DCP) controller and current limiting power switch. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following charging schemes: Divider DCP, required to apply 2.7 V on D+ and 2.0 V on D– or 2.0 V on D+ and 2.7 V on D–;BC1.2 DCP, required to short D+ to D–;1.2 V on both D+ and D–.

The TPS2511-Q1 is a 80-mΩ power-distribution switch intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. This device also provides hiccup mode when the output (OUT) voltage is less than 3.80 V typical or when an over-temperature protection occurs during an overload condition. Accurate and programmable current limit provides flexibility and convenience for applications. The TPS2511-Q1 provides a CS pin for USB cable resistance compensation and a EN pin to turn on and turn off the device.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2511QDGNQ1 ACTIVE
Package qty | Carrier 80 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more