8-pin (DGN) package image

TPS2511DGNR ACTIVE

USB dedicated charging port controller and 2.2A power switch

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2511DGN ACTIVE
Package qty | Carrier 80 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HVSSOP (DGN) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS2511

  • Supports a USB DCP Shorting D+ Line to D– Line
  • Supports a USB DCP Applying 2 V on D+ Line and 2.7 V on D– Line (or a USB DCP Applying
    2.7 V on D+ Line and 2 V on D– Line)
  • Supports a USB DCP Applying 1.2 V on D+ and D– Lines
  • Automatically Switch D+ and D– Lines Connections for an Attached Device
  • Hiccup Mode for Output Short-Circuit Protection
  • Provides CS Pin for USB Cable Compensation
  • Programmable Current Limit (ILIM_SET Pin)
  • Accurate ±10% Current Limit at 2.3 A (Typical)
  • 70-mΩ (Typical) High-Side MOSFET
  • Compatible With USB 2.0 and 3.0 Power Switch Requirements
  • Operating Range: 4.5 V to 5.5 V
  • Available in 8-Pin MSOP-PowerPAD™ Package

Description for the TPS2511

The TPS2511 device is a USB-dedicated charging port (DCP) controller and current-limiting power switch. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:

    1. Divider DCP, required to apply 2.7 V and 2 V on the D+ and D– lines respectively or 2 V and 2.7 V on the D+ and D– lines respectively
    2. BC1.2 DCP, required to short the D+ line to the D– line1.2 V on both D+ and D– lines

    The TPS2511 is a 70-mΩ power-distribution switch intended for applications where heavy capacitive loads and short circuits are likely to be encountered. This device also provides hiccup mode when the output (OUT) voltage is less than 3.8 V (typical) or when an overtemperature protection occurs during an overload condition. Accurate and programmable current limit provides flexibility and convenience for applications. The TPS2511 provides a CS pin for USB cable resistance compensation and an EN pin to control the device turnon and turnoff.

    Pricing

    Qty Price
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    TPS2511DGN ACTIVE
    Package qty | Carrier 80 | TUBE
    Inventory
    Qty | Price 1ku | +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more