16-pin (RTE) package image

TPS2547RTET ACTIVE

USB charging port controller and 3A power switch with load detection

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2547RTER ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTE) | 16
Operating temperature range (°C) -40 to 115
Package qty | Carrier 250 | SMALL T&R

Features for the TPS2547

  • D+/D– CDP/DCP Modes per USB BC 1.2
  • D+/D– Shorted Mode per Chinese Telecommunication Industry Standard YD/T
    1591-2009
  • Supports Non-BC1.2 Charging Modes by Automatic Selection:
    • D+/D– Divider Modes 2 V/2.7 V and 2.7 V/2 V
    • D+/D– 1.2-V Mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wakeup
  • Load Detection for Power Supply Control in S4/S5 Charging and Port Power Management in All Charge Modes
  • USB 2.0 and 3.0 Compatible
  • Integrated 73-mΩ (Typical) High-Side MOSFET
  • 3-A Programmable ILIMIT Supports 15 Watt Loads
  • Operating Range: 4.5 V to 5.5 V
  • 2 µA/270 µA IQ When Disabled/Enabled
  • Drop-In, BOM Compatible with TPS2543/46
  • 16-Pin WQFN (3.00 mm × 3.00 mm) Package
  • 8-kV ESD Rating on DM/DP Pins
  • UL Recognized File No. E169910 and CB Certified - Pending

Description for the TPS2547

The TPS2547 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. TPS2547 provides the electrical signatures on D+/D– to support charging schemes listed in Feature Description section. TI tests charging of popular mobile phones, tablets, and media devices with the TPS2547 to ensure compatibility with both BC1.2 compliant, and non-BC1.2 compliant devices.

In addition to charging popular devices, the TPS2547 also supports two distinct power management features, namely, power wake and port power management (PPM) through the STATUS pin. Power wake allows for power supply control in S4/S5 charging and PPM supports intelligent port power management in multiport systems. Additionally, system wake up (from S3) with a mouse/keyboard (both low speed and full speed) is fully supported in the TPS2547.

The TPS2547 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2547RTER ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more