10-pin (DRC) package image

TPS40210MDRCTEP ACTIVE

Enhanced Product 4.5-V to 52-V Input Current Mode Boost Controller

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: V62/16602-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRC) | 10
Operating temperature range (°C) -55 to 150
Package qty | Carrier 250 | SMALL T&R

Features for the TPS40210-EP

  • For Boost, Flyback, SEPIC, LED Drive Apps
  • Wide Input Operating Voltage: 4.5 V to 52 V
  • Adjustable Oscillator Frequency
  • Fixed Frequency Current Mode Control
  • Internal Slope Compensation
  • Integrated Low-Side Driver
  • Programmable Closed-Loop Soft-Start
  • Overcurrent Protection
  • External Synchronization Capable
  • Reference 700 mV
  • Low Current Disable Function

Description for the TPS40210-EP

The TPS40210-EP is a wide-input voltage (4.5 to 52 V), nonsynchronous boost controller. The device is suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC, and various LED driver applications. The device features include programmable soft-start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more