Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 90 | TUBE |
Features for the TPS51117
- High Efficiency, Low Power Consumption, 4.5-µA
Typical Shutdown Current - Fixed Frequency Emulated On-Time Control,
Adjustable from 100 kHz to 550 kHz - D-CAP™ Mode With 100-ns Load Step Response
- < 1% Initial Reference Accuracy
- Output Voltage Range: 0.75 V to 5.5 V
- Wide Input Voltage Range: 1.8 V to 28 V
- Selectable Auto-Skip/PWM-Only Operation
- Temperature Compensated (4500 ppm/°C)
Low-Side RDS(on) Overcurrent Sensing - Negative Overcurrent Limit
- Integrated Boost Diode
- Integrated OVP/UVP and Thermal Shutdown
- Powergood Signal
- Internal 1.2-ms Voltage Soft-Start
- Integrated Output Discharge (Soft-Stop)
- APPLICATIONS
- Notebook Computers
- I/O Supplies
- System Power Supplies
All other trademarks are the property of their respective owners
Description for the TPS51117
The TPS51117 device is a cost-effective, synchronous buck controller for POL voltage regulation in notebook PC applications. The controller is dedicated for the operation of the Adaptive On-Time D-CAP mode. This mode provides ease-of-use, low external component count, and fast transient response. Auto-skip mode for high efficiency down to the milliampere load range, or PWM-only mode for low-noise operation is selectable.
The current-sensing scheme for positive overcurrent and negative overcurrent protection is loss-less low-side RDS(on) sensing plus temperature compensation. The device receives a 5-V (4.5 V to 5.5 V) supply from another regulator such as the TPS51120 or TPS51020. The conversion input can be either VBAT or a 5-V rail, ranging from 1.8 V to 28 V, and the output voltage range is from 0.75 V to 5.5 V.
The TPS51117 is available in a 14-pin VQFN or a 14-pin TSSOP package and is specified from 40°C to 85°C.