Packaging information
Package | Pins WQFN (RUK) | 20 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS51216-EP
- Synchronous buck controller
(VDDQ)
- Conversion voltage range: 3 to 28 V
- Output voltage range: 0.7 to 1.8 V
- 0.8% VREF accuracy
- D-CAP™ mode for fast transient response
- Selectable 300-kHz/400-kHz switching frequencies
- Optimized efficiency at light and heavy loads with auto-skip function
- Supports soft-off in S4/S5 states
- OCL/OVP/UVP/UVLO protections
- Powergood output
- 2-A LDO (VTT), buffered reference
(VTTREF)
- 2-A (peak) sink and source current
- Requires only 10-µF of ceramic output capacitance
- Buffered, low noise, 10-mA VTTREF output
- 0.8% VTTREF, 20-mV VTT accuracy
- Support high-z in S3 and soft-off in S4/S5
- Thermal shutdown
- 20-Pin, 3 mm × 3 mm, WQFN Package
-
Supports Defense, Aerospace,
and Medical Applications
- Controlled baseline
- One assembly/test site
- One fabrication site
- Available in military (–55°C to 125°C) temperature range (1)
- Extended product life cycle
- Extended product-change notification
- Product traceability
(1)Additional temperature ranges available - contact factory
Description for the TPS51216-EP
The TPS51216-EP provides a complete power supply for DDR2, DDR3 and DDR3L memory systems in the lowest total cost and minimum space. It integrates a synchronous buck regulator controller (VDDQ) with a 2-A sink/source tracking LDO (VTT) and buffered low noise reference (VTTREF). The TPS51216-EP employs D-CAP™ mode coupled with 300 kHz/400 kHz frequencies for ease-of-use and fast transient response. The VTTREF tracks VDDQ/2 within excellent 0.8% accuracy. The VTT, which provides 2-A sink/source peak current capabilities, requires only 10-µF of ceramic capacitance. In addition, a dedicated LDO supply input is available.
The TPS51216-EP provides rich useful functions as well as excellent power supply performance. It supports flexible power state control, placing VTT at high-Z in S3 and discharging VDDQ, VTT, and VTTREF (soft-off) in S4/S5 state.