Packaging information
Package | Pins VQFN-CLIP (RVE) | 28 |
Operating temperature range (°C) -10 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS51363
- Input Voltage Range: 3 V to 22 V
- Output Voltage Range: 0.6 V to 2 V
- 8-A or 10-A Integrated FET Converter
- Fewest External Components
- Soft-Start Time Programmable by External Capacitor
- Switching Frequency: 400 kHz and 800 kHz
- D-CAP2™ Architecture to Enable POSCAP and
All MLCC Output Capacitor Usage - Integrated and Temperature Compensated Low-Side
On-Resistance Sensing for Accurate OCL Protection - Powergood Output
OCL, OVP, UVP and UVLO Protections - Thermal Shutdown (non-latch)
- Output Discharge Function
- Integrated Boost MOSFET Switch
- 28-Pin, 3.5-mm × 4.5-mm, RVE, QFN Package
with 0.4-mm Pitch and 1-mm Height
Description for the TPS51363
The TPS51363 is a high-voltage input, synchronous converter with integrated FET, based on D-CAP2 control topology, which enables fast transient response and supports both POSCAP and all MLCC output capacitors. TI proprietary FET technology combined with TI leading-edge package technology provides the highest density solution for single-output power rail such as VCCIO and VDDQ for DDR notebook memory, or any point-of-load (POL) in wide application.
The feature set includes switching frequency of 400 kHz and 800 kHz. Programmable soft-start time with an external capacitor. auto skip, pre-bias startup, integrated bootstrap switch, power good, enable and a full suite of fault protection schemes, including OCL, UVP, OVP, 5-V UVLO and thermal shutdown.
It is packaged in 3.5 mm × 4.5 mm, 0.4-mm pitch, 28-pin QFN (RVE), and specified from 10°C to 85°C.