16-pin (RGT) package image

TPS53211RGTT ACTIVE

1.5-V to 19-V, single phase PWM buck controller with light-load efficiency

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53211RGTR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGT) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPS53211

  • 1.5-V to 19-V Conversion Voltage Range
  • 4.5-V to 14-V Supply Voltage Range
  • Voltage Mode Control
  • Skip Mode at Light Load for Efficiency Optimization
  • High Precision 0.5% Internal 0.8-V Reference
  • Adjustable Output Voltage from 0.8 V to 0.7×VIN
  • Internal Soft-Start
  • Supports Pre-biased Startup
  • Supports Soft-Stop
  • Programmable Switching Frequency from
    250 kHz to 1 MHz
  • Overcurrent Protection
  • Inductor DCR Sensing for Overcurrent
  • RDS(on) Sensing for Zero Current Detection
  • Overvoltage and Undervoltage Protection
  • Open Drain Power Good Indication
  • Internal Bootstrap Switch
  • Integrated High-Current Drivers Powered by VCCDR
  • Small 3 mm x 3 mm, 16-Pin QFN Package

Description for the TPS53211

TPS53211 is a single phase PWM controller with integrated high-current drivers. It is used for 1.5 V up to 19 V conversion voltage.

TPS53211 features a skip mode solution that optimizes the efficiency at light load condition without compromising the output voltage ripple. The device provides pre-biased startup, soft-stop, integrated bootstrap switch, power good function, EN/Input UVLO protection. It supports conversion voltages up to 19 V, and output voltages adjustable from 0.8 V to 0.7×VIN.

The TPS53211 is available in the 3 mm × 3 mm, 16-pin, QFN package (Green RoHs compliant and Pb free) and is specified from –40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53211RGTR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more