32-pin (RSM) package image

TPS53626RSMR ACTIVE

2-Phase, D-CAP+™ Step-Down Controller for VR13 CPU VCORE and DDR Memory

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53626RSMT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RSM) | 32
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS53626

  • Intel VR13 Serial VID (SVID) Compliant
  • 1- or 2-Phase Operation
  • Default Configuration Mode for VR13 VCCIO and VMCP
  • Supports Both Droop and Non-Droop Applications
  • 8-Bit DAC with 5-mV Step
  • Output Range: 0.25 V to 1.52 V
  • Optimized Efficiency at Light and Heavy Loads
  • 8 Independent Levels of Overshoot Reduction (OSR) and Undershoot Reduction (USR)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Supports Discrete, Power Block, Power Stage or DrMOS MOSFET Implementations
  • Accurate, Adjustable Voltage Positioning
  • 300-kHz to 1-MHz Frequency Selections
  • Patented AutoBalance Phase Balancing
  • Programmable ON-Pulse Extension for Load Transient Boost
  • Programmable Auto DCM and CCM Operation
  • Selectable 8-level Current Limit
  • 4.5-V to 28-V Conversion Voltage Range
  • Small, 4 mm × 4 mm, 32-Pin, VQFN PowerPad Package

Description for the TPS53626

The TPS53626 device is a driverless, VR13 SVID compliant, synchronous buck controller. Advanced control features such as D-CAP+ architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) provide fast transient response, lowest output capacitance and high efficiency. The device also supports single-phase operation in CCM or DCM for light-load efficiency boost. The device integrates a full set of VR13 I/O features including VR_READY (PGOOD), ALERT and VR_HOT. The SVID interface address allows programming from 00h to 07h. Adjustable control of VOUT slew rate can be programmed as high as 20mV/uS.

Paired with the TI NexFET Power Stage, this total solution delivers exceptionally high speed and low switching loss. The TPS53626 also offers four default modes that configure VCCIO and VMCP settings with one single external resistor to save component count and board space.

The TPS53626 device package is a space saving, thermally enhanced 32-pin VQFN package that operates from –40°C to 105°C.

For all available packages, see the orderable addendum at the end of the document.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53626RSMT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more