16-pin (RSA) package image

TPS542941RSAT ACTIVE

4.5 V to 18 V input, 2 A / 3 A dual channel synchronous step-down converter, 1 ms fixed soft start

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS542941RSAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RSA) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPS542941

  • D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required For Loop
      Compensation
    • Compatible with Ceramic Output
      Capacitors
  • Wide Input Voltage Range :
    4.5 V to 18 V
  • Output Voltage Range :
    0.76V to 7V
  • Highly Efficient Integrated FETs
    Optimized for Low Duty Cycle
    Applications
    • 150 mΩ (High Side) and
      100 mΩ (Low Side)
  • High Initial Reference Accuracy
  • 2A CH1 / 3A CH2 Continuous Load Current
  • Low-Side rDS(on) Loss-Less Current Sensing
  • Fixed Soft Start : 1.0ms
  • Non-Sinking Pre-Biased Soft Start
  • Powergood
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current Limit
    Control
  • OCL/UVLO/TSD Protections
  • Hiccup Timer for Overload
    Protection
  • Adaptive Gate Drivers with Integrated
    Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated
    rDS(on) with 4000ppm/°C
  • 16-Pin HTSSOP, 16-Pin VQFN
  • Auto-Skip Eco-mode™ for High
    Efficiency at Light Load

Description for the TPS542941

The TPS542941 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS542941 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS542941 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS542941 to maintain high efficiency during lighter load conditions. The TPS542941 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS542941 is available in a 4.4mm × 5.0mm 16 pin TSSOP (PWP) package, and 4mm × 4mm 16-pin VQFN (RSA) package specified for an ambient temperature range from –40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS542941RSAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more