16-pin (RTE) package image

TPS54719RTET ACTIVE

2.95V to 6V Input, 7A Synchronous Step-Down DC/DC Converter

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54719RTER ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTE) | 16
Operating temperature range (°C) -40 to 140
Package qty | Carrier 250 | SMALL T&R

Features for the TPS54719

  • Two 30-mΩ (typical) MOSFETs for high efficiency at 7-A loads
  • 200-kHz to 2-MHz switching frequency
  • 0.6 V ± 1.5% voltage reference over temperature
  • Adjustable slow start/sequencing
  • UV and OV power-good output
  • Low operating and shutdown quiescent current
  • Safe start-up into pre-biased output
  • Cycle-by-cycle current limit, thermal and frequency foldback protection
  • –40°C to 140°C operating junction temperature range
  • Thermally enhanced 3-mm × 3-mm 16-pin QFN

Description for the TPS54719

The TPS54719 device is a full featured 6-V, 7-A, synchronous step down current mode converter with two integrated MOSFETs.

The TPS54719 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the IC footprint with a small 3-mm × 3-mm thermally enhanced QFN package.

The TPS54719 provides accurate regulation for a variety of loads with an accurate ±1.5% Voltage Reference (VREF) over temperature.

Efficiency is maximized through the integrated 30-mΩ MOSFETs and 455-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 1 µA by entering a shutdown mode.

Undervoltage lockout is internally set at 2.4 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage start-up ramp is controlled by the slow-start pin. An open-drain power-good signal indicates the output is within 93% to 108% of its nominal voltage.

Frequency foldback and thermal shutdown protects the device during an overcurrent condition.

The TPS54719 is supported in the WEBENCH™ Software Tool at www.ti.com/webench.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54719RTER ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more