28-pin (RVE) package image

TPS549A20RVET ACTIVE

1.5-V to 20-V, 15-A synchronous SWIFT™ buck converter with PMBus

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS549A20RVER ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material SN | NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-CLIP (RVE) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS549A20

  • Integrated SWIFT 9.9-mΩ and 4.3-mΩ MOSFETs Support 15-A Continuous IOUT
  • Wide Conversion Input Voltage Range: 1.5 V to 20 V (with Snubber)
  • Output Voltage Range from 0.6 V to 5.5 V
  • Available PMBus Adjustments
    • Voltage Margin and Adjustment
    • Soft-Start Time
    • Power-On Delay
    • VDD UVLO Level
    • Fault Reporting
    • Switching Frequency
  • Supports All Ceramic Output Capacitors
  • Reference Voltage: 600 mV with ±0.5% Tolerance from –40°C to 85°C ambient temperature
  • D-CAP3 Control Mode With Fast Load-Step Response
  • Hiccup Over Current Protection
  • Auto-Skipping Eco-Mode for High Light-Load Efficiency
  • FCCM for Tight Output Ripple and Voltage Tolerance Requirements
  • Pre-charged Startup Capability
  • Eight Selectable Frequency Settings from
    200 kHz to 1 MHz via PMBus
  • 4.5 mm x 3.5 mm, 28-Pin, VQFN-CLIP Package
  • Supported at the WEBENCH Design Center

Description for the TPS549A20

The TPS549A20 is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low bill-of-material count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.6-V reference, and an integrated boost switch. Competitive features include very-low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation. The device also features fault report via PMBus to simplify the power supply design

A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS549A20 is available in a 28-pin VQFN-CLIP package and is specified from –40°C to 125°C ambient temperature.

For all available packages, see the orderable

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS549A20RVER ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more