18-pin (RNN) package image

TPS56C231LRNNR ACTIVE

3.8-V to 17-V, 12-A synchronous buck converter with D-CAP3 control

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-HR (RNN) | 18
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS56C231

  • 4.5-V to 17-V input range without external bias
  • 3.8-V to 17-V input range with external bias
  • Supports 12-A continuous output current
  • TPS56C231 supports 15-A peak current
  • Integrated 7.8-mΩ and 3.2-mΩ MOSFETs
  • 0.6-V ±1% reference voltage across a –40°C to 125°C junction temperature range
  • 0.6-V to 5.5-V output voltage range
  • 146-µA low quiescent current
  • D-CAP3™ control mode for fast transient response
  • Supports ceramic output capacitors
  • Selectable fSW of 400 kHz, 800 kHz, and 1200 kHz
  • Selectable FCCM (forced continuous conduction mode) for tight output voltage ripple
  • Selectable Eco-mode (auto skip mode) for high light-load efficiency
  • Optional external 5-V bias for enhanced efficiency
  • Prebiased start-up capability
  • Adjustable soft start with a default 1.2-ms soft-start time
  • Power-good indicator to monitor output voltage
  • Two adjustable current limit settings with hiccup restart: TPS56C231 (14.7 A, 17 A) and TPS56C231L (11.5 A, 13.8 A)
  • Non-latched protections for UV, OV, OT, and UVLO
  • Pin-to-pin compatible with 12-A TPS56C215, and 8-A TPS568231 and TPS568215
  • –40°C to 125°C operating junction temperature
  • 3.5-mm × 3.5-mm, 18-pin HotRod™ QFN package

Description for the TPS56C231

The TPS56C231 is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP3 control mode. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.

The TPS56C231 has competitive features including a very accurate reference voltage, fast load transient response, and no requirement for external compensation, adjustable current limit, and both Eco-mode and FCCM operation modes for selection at light-load condition through the configuration of the MODE pin. To attain high efficiency at light load, Eco-mode can be selected. To support tight output voltage ripple requirement, FCCM can be selected. The TPS56C231 operates from a –40°C to 125°C junction temperature range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more