20-pin (PWP) package image

TPS60101PWP ACTIVE

Regulated 100mA, 3.3V high power low noise charge pump DC/DC converter

open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 70 | TUBE

Features for the TPS60101

  • Up to 100-mA Output Current
  • Less Than 5-mVpp Output Voltage Ripple
  • No Inductors Required/Low EMI
  • Regulated 3.3-V ±4% Output
  • Only Four External Components Required
  • Up to 90% Efficiency
  • 1.8-V to 3.6-V Input Voltage Range
  • 50-µA Quiescent Supply Current
  • 0.05-µA Shutdown Current
  • Load Isolated in Shutdown
  • Space-Saving Thermally-Enhanced TSSOP PowerPADTM Package
  • Evaluation Module Available (TPS60100EVM-131)

applications
Replaces DC/DC Converters With Inductors in

  • Battery-Powered Applications
  • Two Battery Cells to 3.3-V Conversion
  • Portable Instruments
  • Battery-Powered Microprocessor and DSP Systems
  • Miniature Equipment
  • Backup-Battery Boost Converters
  • PDAs
  • Laptops
  • Handheld Instrumentation
  • Medical Instruments
  • Cordless Phones

PowerPAD is a trademark of Texas Instruments Incorporated.

Description for the TPS60101

The TPS60101 step-up, regulated charge pump generates a 3.3-V ±4% output voltage from a 1.8-V to 3.6-V input voltage (two alkaline, NiCd, or NiMH batteries). Output current is 100 mA from a 2-V input. Only four external capacitors are needed to build a complete low-noise dc/dc converter. The push-pull operating mode of two single-ended charge pumps assures the low output voltage ripple as current is continuously transferred to the output. From a 2-V input, the TPS60101 can start into full load with loads as low as 33 Ω.

The TPS60101 features either constant frequency mode to minimize noise and output voltage ripple or the power-saving pulse-skip mode to extend battery life at light loads. The TPS60101 switching frequency is 300 kHz. The logic shutdown function reduces the supply current to 1-uA (max) and disconnects the load from the input. Special current-control circuitry prevents excessive current from being drawn from the battery during start-up. This DC/DC converter requires no inductors and has low EMI. It is available in the small 20-pin TSSOP PowerPADTM package (PWP).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more