9-pin (RQY) package image

TPS628680ARQYR ACTIVE

5.5-V 4-A synchronous step-down converter with I²C interface in 1.5-mm x 2.5-mm QFN package

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-HR (RQY) | 9
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS62868

  • 11-mΩ and 10.5-mΩ internal power MOSFETs
  • >90% efficiency (0.9-V output)
  • DCS-Control topology for fast transient response
  • Available output voltage ranges for dynamic voltage scaling (DVS) through I2C
    • Output voltage range from 0.2-V to 0.8375-V with 2.5-mV step size
    • Output voltage range from 0.4-V to 1.675-V with 5-mV step size
    • Output voltage range from 0.8-V to 3.35-V with 10-mV step size
  • 1% output voltage accuracy
  • 2.4-MHz switching frequency
  • Selection by external resistor
    • Start-up output voltage
    • I2C target address
  • Selection by I2C interface
    • Power save mode or forced PWM mode
    • Output discharge
    • Hiccup or latching short-circuit protection
    • Output voltage ramp speed
  • Thermal pre-warning and thermal shutdown
  • Power good indicator pin option with window comparator
  • I2C-compatible interface up to 3.4 Mbps
  • Available in 1.5-mm x 2.5-mm x 1.0-mm 9-pin QFN package with 0.5-mm pitch
  • Also available in WCSP package: TPS62866, 6-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package
  • Create a custom design using with TPS62868/9 with the WEBENCH Power Designer

Description for the TPS62868

The TPS62868 and TPS62869 devices are high-frequency synchronous step-down converters with I2C interface which provide an efficient, adaptive, and high power-density solution. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The device can also be forced in PWM mode operation for smallest output voltage ripple. Together with its DCS-Control architecture, excellent load transient performance and tight output voltage accuracy are achieved. Through the I2C interface and a dedicated VID pin, the output voltage is quickly adjusted to adapt the power consumption of the load to the ever-changing performance needs of the application.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more