Packaging information
Package | Pins WQFN-FCRLF (RZV) | 24 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS62876-Q1
- AEC-Q100 qualified for automotive applications
- Device temperature grade 1: -40°C to 125°C T A
- –40°C to 150°C junction temperature range
- Functional Safety-Capable
- Input voltage range: 2.7 V to 6 V
- Family of pin-to-pin compatible devices: 15 A, 20 A, 25 A and 30 A
- 3 selectable output voltage
ranges from 0.4 V to 1.675 V
- 0.4 V to 0.71875 V with 1.25-mV steps
- 0.4 V to 1.0375 V with 2.5-mV steps
- 0.4 V to 1.675 V with 5-mV steps
- Output voltage accuracy: ±0.8%
- Internal power MOSFETs: 2.6 mΩ and 1.5 mΩ
- Adjustable soft start
- External compensation
- Selectable start-up output voltage through the VSEL pin
- Selectable switching frequency of 1.5 MHz, 2.25 MHz, 2.5 MHz or 3 MHz, through FSEL pin
- Forced PWM or power-save mode operation
- Start-up output voltage selection by external resistor or I 2C
- I 2C-compatible interface with up to 3.4 MHz
- Optional stacked operation for increased output current capability
- Differential remote sense
- Thermal pre-warning and thermal shutdown
- Output discharge
- Optional spread spectrum clocking
- Power-good output with window comparator
Description for the TPS62876-Q1
The TPS62874 -Q1, TPS62875 -Q1, TPS62876 -Q1 and TPS62877 -Q1 are a family of pin-to-pin 15-A, 20-A, 25-A and 30-A synchronous step-down DC/DC converters with I 2C interface and differential remote sense. All devices offer high efficiency and ease of use. Low-resistance power switches allow up to 30-A output current at high ambient temperature.
The devices can operate in stacked mode to deliver higher output currents or to spread the power dissipation across multiple devices.
The TPS6287x-Q1 family implements an enhanced DCS control scheme that combines fast transient response with fixed-frequency operation. Devices can operate in power-save mode for maximum efficiency, or forced-PWM mode for best transient performance and lowest output voltage ripple.
An optional remote sensing feature maximizes voltage regulation at the point-of-load, and the device achieves ±0.8% DC voltage accuracy for the full output voltage range.
The switching frequency is selectable through the FSEL pin, and can be set to 1.5 MHz, 2.25 MHz, 2.5 MHz or 3 MHz, or synchronized to an external clock in the same frequency range.
The I 2C compatible interface offers several control, monitoring and warning features, such as voltage monitoring and temperature related warnings. The output voltage can be quickly adjusted to adapt the load´s power consumption to the performance needs. The default start-up voltage is resistor selectable through the VSEL pin.