Packaging information
Package | Pins DSBGA (YFF) | 20 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TPS630250
- Real Buck or Boost Operation with Automatic and
Seamless Transition Between Buck and Boost
Operation - 2.3 V to 5.5 V input voltage range
- 2 A Continuous Output Current : VIN≥ 2.5 V,
VOUT= 3.3 V - Adjustable and Fixed Output Voltage
- Efficiency up to 95% in Buck or Boost Mode and
up to 97% when VIN=VOUT - 2.5MHz Typical Switching Frequency
- 35-µA Operating Quiescent Current
- Integrated Soft Start
- Power Save Mode
- True Shutdown Function
- Output Capacitor Discharge Function
- Over-Temperature Protection and Over-Current
Protection - Wide Capacitance Selection
- Small 1.766 mm × 2.086 mm, 20-pin WCSP and
2.5 mm × 3 mm, 14-pin Hot Rod
Description for the TPS630250
The TPS63025x are high efficiency, low quiescent current buck-boost converters suitable for application where the input voltage is higher or lower than the output. Output currents can go as high as 2 A in boost mode and as high as 4 A in buck mode. The maximum average current in the switches is limited to a typical value of 4 A. The TPS63025x regulates the output voltage over the complete input voltage range by automatically switching between buck or boost mode depending on the input voltage ensuring a seamless transition between modes. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain highest efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over the complete load current range. There is a PFM/PWM pin that allows the user to choose between automatic PFM/PWM mode operation and forced PWM operation. During PWM mode a fixed-frequency of typically 2.5 MHz is used. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin WCSP package measuring 1.766 mm × 2.086mm and 14-pin HotRod package measuring 2.5 mm × 3mm.