Packaging information
Package | Pins WSON (DRR) | 12 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS63710
- 3.1 V to 14 V Input Voltage Range
- 1 A Output Current
- Up to 91% Efficiency
- ±1.5% Output Voltage Accuracy
- Synchronous Rectification
- Low 1/f-Noise Reference System
- Noise: 22 µVRMS (10 Hz to 100 kHz)
- Output Voltage: -1 V to -5.5 V
- |VOUT| < 0.7 x VIN
- 1.5-MHz fixed frequency PWM mode
- Thermal Shutdown
- 5-µA Shutdown Current
- 3-mm × 3-mm WSON Package
- Create a Custom Design Using the TPS63710 With the WEBENCH® Power Designer
Description for the TPS63710
The TPS63710 is an inverting step-down dc-dc converter generating a negative output voltage down to -5.5 V. It provides an output current up to 1 A, depending on the input-voltage to output-voltage ratio. Its filtered reference system gives low 1/f noise which is required in high performance telecommunication systems.
The TPS63710 operates with a fixed-frequency PWM control topology. It has an internal current limit and a thermal shutdown. The input voltage range of 3.1 V to 14 V allows the TPS63710 to be used in a variety of applications where a negative output voltage is generated from a, in absolute value, higher positive input voltage.
Synchronous rectification provides high efficiency especially for small output voltages like -1.8 V, which are typically used as a negative supply voltage for high performance DACs and ADCs. A fixed switching frequency of 1.5 MHz allows the use of small external components and enables a small total solution size.
The TPS63710 comes in a 3-mm × 3-mm WSON package that provides good thermal performance in applications running at high ambient temperature.