16-pin (RGT) package image

TPS65121RGTR ACTIVE

4-CH Single Inductor Multiple Outputs (SIMO) Bias IC w/ Fixed 1.8V Vlogic

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGT) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS65121

  • Main Output, VMAIN
    • Adjustable Voltage, 3.0 V to 5.6 V/25 mA
    • Post-Regulated for Low Ripple (5mVPP)
    • ±0.8% Typical Accuracy
    • Efficiency up to 83%
  • Positive Output, VGH
    • Adjustable Voltage up to 20 V/2 mA
    • ±3% Typical Accuracy
  • Negative Output, VGL
    • Adjustable Voltage down to -18 V/2 mA
    • ±3% Typical Accuracy
  • Auxiliary 1.8 V/3.3 V Linear Regulator
  • Automatic or Programmable Power Sequencing
  • Complete 1 mm Component Profile Solution
  • 2.5 V to 5.5 V Input Voltage Range
  • Output Short Circuit Protected
  • 16-Pin QFN Package (3 × 3 × 0,9 mm)
  • APPLICATIONS
    • Small Form Factor a-Si and LTPS TFT LCD
    • Cell Phones, Smart Phones
    • PDAs, Pocket PCs
    • Portable DVD
    • Digital-Still Cameras, Camcorders
    • Handheld Instruments
    • Portable GPS
    • Car Navigation Systems

Description for the TPS65121

The TPS6512x DC-DC converter supplies all three voltages required by amorphous-silicon (a-Si) and low-temperature poly-silicon (LTPS) TFT-LCD displays. The compact layout of the TPS6512x uses a single inductor to generate independently-regulated positive and negative outputs. A free-running variable peak current PWM control scheme time-multiplexes the inductor between outputs. This control architecture operates at a pseudo-fixed-frequency to provide fast response to line and load transients while maintaining a relatively constant switching frequency and high efficiency over a wide range of input and output voltages. Due to the high switching frequency capability of the device, inexpensive and ultra-thin 8.2 or 10 µH inductors can be used.

The main output, VMAIN, is post-regulated to provide a low-ripple source drive voltage for the LCD display. The auxiliary outputs generate a boosted output voltage, VGH, up to 20 V, and a negative output voltage, VGL, down to -18 V for the LCD gate drive. The device has internal current limiting for high reliability under fault conditions. Additionally, the device offers a fixed output linear regulator for the LCD logic circuitry.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more