Packaging information
Package | Pins WSON (DSC) | 10 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS65137AS
- 2.5 V to 4.8 V Input Voltage Range
- 0.8% Output Voltage Accuracy VPOS
- Excellent Line Transient Regulation
- 250 mA Output Current
- Fixed 4.6 V VPOS Output Voltage
- Digitally Programmable VNEG, –2.2V to –5.2V
- –4.9V Default Value for VNEG
- Short Circuit Protection
- Thermal Shutdown
- 3mm × 3mm 10-Pin QFN Package
Description for the TPS65137AS
The TPS65137AS is designed to drive AMOLED displays (Active Matrix Organic Light Emitting Diode) requiring positive and negative voltage supply rails. The device integrates a boost converter with LDO post regulator and an inverting buckboost converter suitable for battery operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65137AS uses a novel technology enabling excellent line and load regulation. This is required to avoid disturbance of the AMOLED display by the input voltage disturbances occurring during transmit periods in mobile phones.