24-pin (RGE) package image

TPS65146RGER ACTIVE

3-CH LCD Bias w/ LDO, GPM, VCOM Buffer & Reset IC 

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS65146

  • 2.5V to 6.0V Input Voltage Range
  • 16.5V Boost Converter With 2A Switch Current
  • 650kHz/1.2MHz Selectable Switching Frequency
  • Adjustable Soft-Start for the Boost Converter
  • 500mA LDO
  • Reset Function (XAO Signal)
  • Regulated VGH
  • Gate Voltage Shaping
  • VCOM Buffer
  • LCD Discharge Function
  • Overvoltage Protection
  • Thermal Shutdown
  • Undervoltage Lockout
  • 24-Pin 4×4mm QFN Package
  • APPLICATIONS
    • Notebook PC
    • Monitor

Description for the TPS65146

The TPS65146 offers a very compact power supply solution designed to supply the LCD bias voltages required by TFT (Thin Film Transistor) LCD panels running from a typical 3.3 V or 5 V supply rail. The device integrates a step-up converter for VS (Source Driver voltage), a positive charge pump regulator for VGH (Gate Driver High voltage), a logic voltage rail using an integrated LDO and a Vcom buffer driving the LCD backplane. In addition to that, a gate voltage shaping block is integrated for VGH, modulating the signal (into VGHM) with high flexibility by using a logic input VFLK and an external discharge resistor connected to RE pin. Also, an external discrete negative charge pump can be set using the boost converter of the TPS65146 to generate VGL (Gate Driver Low voltage). The integrated reset function together with the LCD discharge function available in the TPS65146 provide the signals enabling the discharge of the LCD TFT pixels when powering-off. The device includes safety features like overvoltage protection (OVP), as well as thermal shutdown.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more