40-pin (RKP) package image

TPS65155RKPR ACTIVE

LCD Bias Solution with Level Shifters for GOA Panels

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RKP) | 40
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS65155

  • 3-V to 6-V Input Voltage Range
  • Boost Converter With 4-A Switch Current Limit
  • Boost Converter Output Voltages up to 18 V
  • Boost Converter Overvoltage Protection
  • Selectable Switching Frequency (640 kHz or 1.2 MHz)
  • Programmable Boost Converter Soft-Start
  • Temperature-Compensated Positive Charge Pump Controller
  • Negative Charge Pump Controller
  • 4 + 2 Channels of Level Shifters
  • XAO Reset Signal
  • Thermal Shutdown
  • 40-Pin 5×5 mm QFN Package

Description for the TPS65155

The TPS65155 provides an integrated bias and level shifter solution for LCD monitors .

The device integrates a boost converter to generate the source driver supply voltage (VAVDD), positive and negative charge pump controllers to generate gate driver ON (VGH) and OFF (VGL) voltages, and an 6-channel level shifter in a single IC. The positive charge pump controller supports temperature compensation to reduce VGH at high temperatures.

In addition to the above functions, the TPS65155 generates an additional active-low XAO reset output.

Supply sequencing during power-up can be controlled by an externally generated enable signal.

To request a full data sheet or other design resources: request TPS65155

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more