40-pin (RHA) package image

TPS65232A0RHA ACTIVE

Wide input voltage power management IC (PMIC) in a 6 mm x 6 mm QFN package

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65232A0RHAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHA) | 40
Operating temperature range (°C)
Package qty | Carrier 50 | TUBE

Features for the TPS65232A0

  • Wide Input Supply Voltage Range
    (10.8 V - 22 V)
  • One Adjustable PWM Buck Controller
    • 10.8-V - 22-V Input Voltage Range
    • 3.3-V - 6.1-V Output Voltage Range
    • 500-kHz Switching Frequency
    • Type III Compensation
    • Programmable Current Limit
  • Two Adjustable Step-Down Converter With Integrated Switching FETs:
    • 4.75-V - 5.5-V Input
    • 0.9-V-3.3-V Output Voltage Range
    • 3-A Output Current
    • 1-MHz Switching Frequency
    • Type III Compensation
  • Pull-Up Current Sources on Buck Enable Pins for Accurate
    Start-Up Timing Control with Preset Default
  • Over Current Protection on All Rails
  • Thermal Shutdown to Protect Device During Excessive Power Dissipation
  • Thermally Enhanced Package for Efficient Heat Management
    (48-pin HTSSOP or 6-mm × 6-mm 40-Pin QFN)
  • APPLICATIONS
    • xDSL and Cable Modems
    • Wireless Access Points
    • STB, DTV, DVD and Home Gateway

Description for the TPS65232A0

The TPS65232 provides one PWM buck controller, two adjustable, synchronous buck regulators. The SMPS have integrated switching FETs for optimized power efficiency and reduced external component count. All power blocks have thermal and over current/short circuit protection. The TPS65232 startup timing can be controlled through buck enable pins. The buck controller and buck converters have internal pole/zero pairs to help stabilizing the system with minimum external components.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65232A0RHAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more