Packaging information
Package | Pins VQFN (RHA) | 40 |
Operating temperature range (°C) 0 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TPS65232A0
- Wide Input Supply Voltage Range
(10.8 V - 22 V) - One Adjustable PWM Buck Controller
- 10.8-V - 22-V Input Voltage Range
- 3.3-V - 6.1-V Output Voltage Range
- 500-kHz Switching Frequency
- Type III Compensation
- Programmable Current Limit
- Two Adjustable Step-Down Converter With Integrated Switching FETs:
- 4.75-V - 5.5-V Input
- 0.9-V-3.3-V Output Voltage Range
- 3-A Output Current
- 1-MHz Switching Frequency
- Type III Compensation
- Pull-Up Current Sources on Buck Enable Pins for Accurate
Start-Up Timing Control with Preset Default - Over Current Protection on All Rails
- Thermal Shutdown to Protect Device During Excessive Power Dissipation
- Thermally Enhanced Package for Efficient Heat Management
(48-pin HTSSOP or 6-mm × 6-mm 40-Pin QFN) - APPLICATIONS
- xDSL and Cable Modems
- Wireless Access Points
- STB, DTV, DVD and Home Gateway
Description for the TPS65232A0
The TPS65232 provides one PWM buck controller, two adjustable, synchronous buck regulators. The SMPS have integrated switching FETs for optimized power efficiency and reduced external component count. All power blocks have thermal and over current/short circuit protection. The TPS65232 startup timing can be controlled through buck enable pins. The buck controller and buck converters have internal pole/zero pairs to help stabilizing the system with minimum external components.