Packaging information
Package | Pins HTSSOP (PWP) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the TPS65321A-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified with
the Following Results:
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- One High-VIN Step-Down DC-DC
Converter
- Input Range of 3.6 V to 36 V
- 250-mΩ High-Side MOSFET
- Maximum Load Current 3.2 A, Output Adjustable 1.1 V to 20 V
- Adjustable Switching Frequency 100 kHz to 2.5 MHz
- Synchronizes to External Clock
- High Efficiency at Light Loads With Pulse-Skipping Eco-mode™ Control Scheme
- Maximum 140-µA Operating Quiescent Current
- Reset Output-Pin (Active Low, Open-Drain)
- One High-VIN Low-Dropout (LDO)
Voltage Regulator
- Input Range of 3 V to 36 V
- 280-mA Current Capability With Typical 35-µA Quiescent Current in No-Load Condition
- Low-Dropout Voltage of 300 mV at
IO = 200 mA (Typical)
- Overcurrent Protection for Both Regulators
- Overtemperature Protection
- 14-Pin HTSSOP Package With PowerPAD™ Integrated Circuit Package
Description for the TPS65321A-Q1
The TPS65321A-Q1 device is a combination of a high-VIN DC-DC step-down
converter, referred to as the buck regulator, with an adjustable switch-mode frequency from 100-kHz
to 2.5-MHz, and a high-VIN 280-mA low-dropout (LDO) regulator. The input range is 3.6 V to 36 V for
the buck regulator, and 3 V to
36 V for the LDO regulator. The buck regulator has an
integrated high-side MOSFET with an
active-low, open-drain power-good output-pin (nRST). The LDO regulator features a low-input
supply current of 45-µA typical in no-load, also has an integrated MOSFET.
Low-voltage tracking feature enables TPS65321A-Q1 to track the input supply during
cold-crank conditions.
The buck regulator provides a flexible design to fit system needs. The external loop compensation circuit allows for optimization of the converter response for the appropriate operating conditions. A low-ripple pulse-skip mode reduces the no-load input-supply current to maximum 140 µA.
The device has built-in protection features such as soft start, current-limit, thermal sensing and shutdown due to excessive power dissipation. Furthermore, the device has an internal undervoltage-lockout (UVLO) function that turns off the device when the supply voltage is too low.